제품 게시
Vocia® ANC-1 Ambient Noise Compensation Device
Vocia® ANC-1 Ambient Noise Compensation Device
    Biamp

    Vocia® ANC-1 Ambient Noise Compensation Device

    The ANC-1 allows automatic output level adjustments in response to changes in ambient noise levels. The Vocia software interface permits comprehensive adjustment of ANC parameters and utilizes IEEE compliant Power over Ethernet (PoE) technology.
    사양
      • Automatic, adaptive volume adjustment based on ambient noise sensing and processing
      • 48V phantom power
      • Power over Ethernet (PoE)
      • Wall mountable
      • CobraNet audio/control with dynamic use of available bundles, plus power on a single Ethernet cable
      • Status LEDs
      • CE marked and RoHS compliant
      • Covered by Biamp Systems’ five-year warranty

      Keywords: vocia, vocia anc-1, vocia anc1, vocia anc 1, anc-1, anc 1, anc1, paging, voice communications, voice, vocia paging, paging unit

    기술 사양
    • 특징 참조vocia-anc-1_monitor
    • 제품군Vocia
    • 제품분류Monitors
    • 유형개체 (단일 개체)
    • 게시일2023-02-07
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리전자 공학 - 네트워킹