제품 게시
Roof system Teranap JS and insulation layer over concrete board.
Roof system Teranap JS and insulation layer over concrete board.
Roof system Teranap JS and insulation layer over concrete board.
Roof system Teranap JS and insulation layer over concrete board.
    BMI

    Roof system Teranap JS and insulation layer over concrete board.

    The Teranap TP Underground Works waterproofing system is part of the bituminous geomembrane waterproofing range.The Teranap TP Underground Works waterproofing system is part of the bituminous geomembrane waterproofing range. Waterproofing of Underground Works Cut & Cover trenches, structural rafts & walls
    사양
    • Upper surface of cut & cover trenches and vaulted works without hydrostatic pressure. Underface of structural rafts and walls with or without hydrostatic pressure. Underface of rafts and walls on permanent shuttering.
    기술 사양
    • 특징 참조BMI-Roof-System-Teranap-JS-Concrete
    • 제품군FLAT ROOF
    • 제품분류WATERPROOFING
    • 유형개체 (단일 개체)
    • 게시일2018-11-12
    • 에디션 넘버1
    • 높이(mm)152
    • 너비(mm)1000
    • 깊이(mm)1000
    관련성
    • 주 재료Bitumen
    • 부 재료폴리에스테르
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)5.5
    분류
    • BIMobject 카테고리건축 - 지붕
    • IFC 분류지붕
    • UNSPSC 이름Roll roofing
    • UNSPSC 코드30151501
    • Uniclass 2015 코드Ss_30_40_30
    • Uniclass 2015 설명Flat roof covering systems
    • OmniClass 번호23-13 39 23
    • OmniClass 제목Flat Roofing
    • CSI 단일 형식 II 코드B1020
    • CSI 단일 형식 II 제목Roof Construction

    지역 가용성

    유럽