제품 게시
Riff Blackish Taupe
Riff Blackish Taupe
Riff Blackish Taupe
Riff Blackish Taupe
Riff Blackish Taupe
    Bolon

    Riff Blackish Taupe

    A neutral, warm and fashionable shade, perfectly somewhere between brown, beige and grey, on a black base created to make colours pop.

    Like a riff, the pattern consists of repetitive and consistent moves – strict and organic, busy in close-up, but with a calming rhythm. Designed to be installed as seamless monolithic tiles and is also perfect for floor designs that play with Bolon’s light reflection possibilities with quarter-turned variations.

    Please note that due to our product's unique 3D reflective properties, these CAD images might not accurately represent the colours. We recommend ordering a sample to fully experience the colours.

    Woven design flooring/carpets.

    사양

    • TILES

      ARTICLE NUMBER  118158
      CLASSIFICATION 33 heavy
      WARRANTY 15 years
      WEIGHT KG/SQM4 kg/m²
      THICKNESS MM 3,0 mm
      MEASURES 50 x 50 cm
      SQM PER PACKAGE 5,0 m²/box
      RECYCLED CONTENT 72%
      FIRE RATINGBfl-s1
      IMPACT SOUND INSULATION13 dB
    기술 사양
    • 특징 참조Riff-Blackish-taupe
    • 제품군Flooring
    • 제품분류Riff
    • 유형개체 (단일 개체)
    • 게시일2025-09-08
    • 에디션 넘버1
    관련성
    • 주 재료Vinyl
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리바닥재 - Vinyl
    • IFC 분류Floor