제품 게시
Channel Bracket - Shallow Internal Joining Channel (250mm)
Brymec

Channel Bracket - Shallow Internal Joining Channel (250mm)

Channel Bracket - Shallow Internal Joining Channel (250mm)

Channel brackets are manufactured from 1.5 mm thick galvanised steel with 6 mm holes

Suitable for 41 x 41mm or 41 x 21mm Channel to BS6946 1988

Hot dip galvanised, suitable for outdoor use

사양
  • Type : Internal Joining Channel - Shallow

    Material Thickness:  1.5 mm

    Finish : Hot Dip Galvanised - 50 - 70 Microns

    Notes: For further information please contact Brymec Technical Dept.

기술 사양
  • 특징 참조12242_Internal_Joining_Channel_Shallow
  • 제품군CSS - Channel Support Systems
  • 제품분류CBR - Channel Brackets
  • 유형개체 (단일 개체)
  • 게시일2019-10-31
  • 에디션 넘버1
관련성
  • 주 재료Sheet metal
  • 부 재료아연 도금 강판
  • 설계국가영국
  • 제조국가중국
분류
  • BIMobject 카테고리HVAC - 설치 시스템
  • IFC 분류파스너
  • ETIM 코드EC002836
  • ETIM 이름Angle attachment for cable channel
  • Uniclass 2015 코드Pr_80_77_27_15
  • Uniclass 2015 설명Channel supports
  • CSI 마스터 형식 2014 코드11 53 43
  • CSI 마스터 형식 2014 제목Service Fittings and Accessories
  • OmniClass 번호23-27 43 13
  • OmniClass 제목Mechanical Pipe Supports