제품 게시
NEO Tunnel Box for Roller Blinds
NEO Tunnel Box for Roller Blinds
    Cajaislant

    NEO Tunnel Box for Roller Blinds

    Insulated Tunnel Box for Roller Blinds, by CAJAISLANT®, part of the NEO family and certified by Passive House. It features external access to the inspection panel with a bottom-opening system.

    This product is assembled in the factory and custom-cut to size. It is manufactured through a highly industrialized process using Neopor® (40 kg/m³), which provides excellent mechanical resistance as well as outstanding thermal and acoustic insulation (λ = 0.031 W/m·K).

    Its aluminum exterior profiles, along with the option to add static brackets, enhance window stability against wind loads. Additionally, the patented design of its interior profiles, connections, and side end caps—made of PVC, ABS+POM, and foamed PVC—ensures thermal bridge breakage.

    The NEO model offers two installation options: as a tunnel box (supported on masonry jambs) or as a compact box (fixed onto a subframe with lateral connection plates).

    사양
      • Manufactured with NEOPOR (40 kg/m³)
      • High insulating capacity
      • Certified for Passive House
      • Option to optimize acoustic insulation
      • Adjustable in height and width
      • Ideal for monoblock systems (TOP/COMPACT)
      • Option to motorize the system.
      • Option to enhance frame stability (brackets)
      • Option to change the outer wall to SLIM
      • External bottom inspection panel
      • Bottom inspection cover made of PVC or aluminum foil
      • Option to add insulation to the cover
      • End caps made of ABS and foamed PVC
    기술 사양
    • 특징 참조neo-roller-shutt-box
    • 유형개체 (단일 개체)
    • 게시일2025-06-27
    • 에디션 넘버1
    관련성
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리창 - 블라인드