제품 게시
Cable Runway Tail Pipe Stand

Cable Runway Tail Pipe Stand

Supports auxiliary framing or Cable Runway from the floor.
  • Material is steel


Kit consists of:
  • (1) floor flange
  • (1) appropriate length of 2" (50 mm) pipe
  • (1) pipe cap, center drilled and tapped for a 5/8- 11 threaded rod (P/N 11440, not included)
  • (3) 5/8-11 hex nuts
  • (3) 5/8 split lock washers
  • (4) 1/4-20 x 1 1/2" studs
  • (4) 1/4-20 concrete anchors
  • (4) 1/4-20 hex nuts
  • (4) 1/4 Type B washers

CPI Online Catalog

기술 사양
  • 특징 참조cpi-tall_pipe_stand
  • 제품군Cable Trays and Horizontal Racks
  • 제품분류Cable Pathway
  • 유형개체 (단일 개체)
  • 게시일2014-12-18
  • 에디션 넘버1
분류
  • BIMobject 카테고리전기 - 분배
  • IFC 분류분배 요소
  • Uniclass 2015 코드EF_70_30
  • Uniclass 2015 설명Electricity distribution and transmission
  • CSI 마스터 형식 2014 코드26 01 10
  • CSI 마스터 형식 2014 제목Operation and Maintenance of Medium-Voltage Electrical Distribution
  • OmniClass 번호23-35 31 00
  • OmniClass 제목Electrical Power Distribution Devices
  • CSI 단일 형식 II 코드D5010
  • CSI 단일 형식 II 제목Electrical Service and Distribution