제품 게시
CTC : Commercial Single/Dual Heat Trace Controller for Pipe Freeze Protection & Flow Maintenance Applications
Chromalox

CTC : Commercial Single/Dual Heat Trace Controller for Pipe Freeze Protection & Flow Maintenance Applications

The Chromalox intelliTRACE CTC is a microprocessor based system with SSR power control that switches up to 40 Amps per circuit at 120-277 VAC. The CTC is a single or dual point commercial heating cable controller with integrated ground-fault protection. This controller features dual RTD inputs, full color TFT display and BMS interface.  

This controller can be used with CPR, CPM, CMi or CZH heating cables. The CTC is intended for use in commercial/municipal pipe freeze protection & flow maintenance applications in nonhazardous areas only.

사양
    • 1 and 2 Circuit Models
    • 40 Amps per Circuit, SSR Control
    • SSR Control
    • 100 - 277 VAC, 50/60 Hz
    • cULus Non Hazardous Areas
    • Soft Start Feature
    • Operating Temperature: -40˚F to 104˚F (-40˚C to 40˚C)
    • Modbus RTU/RS485, RS422, TCP/Ethernet, & BACnet
    • 10” x 8” x 6” (26cm x 21cm x 15cm) NEMA 4X FG Wall Mount Enclosure
    • High Resolution Color TFT Display
    • LED Indication for Power, Load and Alarm per Circuit
    • Front Panel Capacitive Touch Switches
    • PID, On/Off or Manual Control Modes
    • One or Two Sensor Inputs / Circuit – Min, Max & Averaging
    • 2 Circuit Ambient Control from 1 RTD Sensor
    • Full Monitoring and Alarms
    • High / Low Temperature & Current, GFEP & Sensor Failure
    • Programmable Duty Cycle On Sensor Failure
    • AC & DC Alarms
    • Password Protected Security Levels
    • CE, UL, cUL
기술 사양
  • 특징 참조chromalox-ctc-commercial-heat-trace-controller
  • 제품군Commercial
  • 제품분류Single and Dual Circuit Electronic Temperature Controller
  • 유형개체 (단일 개체)
  • 게시일2020-10-29
  • 에디션 넘버1
관련성
  • 주 재료유리 섬유 고분자 복합체 강화
  • 부 재료스테인레스강
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리전기 - Controls
  • IFC 분류컨트롤러
  • UNSPSC 이름Electrical controls and accessories
  • UNSPSC 코드391215
  • Uniclass 2015 코드Pr_75_50_18
  • Uniclass 2015 설명Controllers and control panels
  • CSI 마스터 형식 2014 코드23 05 33
  • CSI 마스터 형식 2014 제목Heat Tracing for HVAC Piping
  • OmniClass 번호23-35 25 23
  • OmniClass 제목Electrical Control Panels
  • CSI 단일 형식 II 코드D3060
  • CSI 단일 형식 II 제목Controls and Instrumentation