제품 게시
GlassFit SV-1703 Top
GlassFit SV-1703 Top
GlassFit SV-1703 Top
GlassFit SV-1703 Top
GlassFit SV-1703 Top
GlassFit SV-1703 Top
GlassFit SV-1703 Top
GlassFit SV-1703 Top
GlassFit SV-1703 Top
    Comenza

    GlassFit SV-1703 Top

    The GlassFit Flow SV-1703 Top floor profile with top mounting allows the installation of the railing to be carried out both on the edge of the floor and on the cantilever. In this way, the architect can design larger spaces making the most of the available surface.

    The possibility of incorporating LED strips into the glazing kit contributes to creating visually attractive environments.

    Design: The minimalist finish of the profiles enhances the appearance of the property and facilitates the enjoyment of the views.

    The system is compatible with ventilated facades using the TC-01 adapter, which is attached to the cladding while maintaining aesthetics and creating a sense of continuity.

    Safety: The  SV-1703 Top floor profile meets the highest safety requirements established in international building codes for public and private use.

    Comenza handrails have successfully passed the static load tests, in which a horizontal force is applied according to the category of use and a horizontal force increased by the safety coefficient established in the standards, and the dynamic impact tests. In this way, compliance with the regulations regarding resistance and rigidity is guaranteed.

    Easy installation: The system facilitates quick and efficient assembly on site thanks to the possibility of using self-tapping screws and the optimized weight of the profile.

    사양
    • Regulation

      • Spain CTE- Public (1,6 kN/m) and Private (0,8 kN/m)
    기술 사양
    • 특징 참조SV-1703_Top
    • 제품군GlassFit
    • 제품분류Flow
    • 유형개체 (단일 개체)
    • 게시일2022-06-20
    • 에디션 넘버1
    관련성
    • 주 재료알루미늄
    • 부 재료유리
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 - 난간
    • IFC 분류난간
    • Uniclass 2015 코드Ss_25_15_60_05
    • Uniclass 2015 설명Balustrade and guarding systems
    • CSI 마스터 형식 2014 코드05 52 00
    • CSI 마스터 형식 2014 제목Metal Railings
    • OmniClass 번호23-17 25 11 11 17
    • OmniClass 제목Railing