제품 게시
Contura 610 Fireplace
Contura 610 Fireplace
Contura 610 Fireplace
Contura 610 Fireplace
Contura 610 Fireplace
Contura 610 Fireplace
    Contura

    Contura 610 Fireplace

    Contura 610 Style is the smallest model in the grown up 600 series. For example, you can choose a cast iron or glass door, surround in black, grey or white metal, log compartment or door, front cover or warming shelf above the door and accessories such as a heat retaining Powerstone, hotplate and fan. One attractive and practical new feature is log storage at the side of the stove.
    기술 사양
    • 특징 참조C610
    • 제품군Contura
    • 제품분류Fireplace
    • 유형개체 (단일 개체)
    • 게시일2022-08-18
    • 에디션 넘버1
    • 높이(mm)1260
    • 너비(mm)540
    • 깊이(mm)495
    관련성
    • 주 재료
    • 부 재료Cast iron
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)120
    분류
    • BIMobject 카테고리HVAC - 벽난로
    • IFC 분류객체
    • OmniClass 번호23-19 17 00
    • OmniClass 제목Fireplaces