제품 게시
Contura 690 Fireplace
Contura 690 Fireplace
Contura 690 Fireplace
Contura 690 Fireplace
    Contura

    Contura 690 Fireplace

    The Contura 690 models give the majestic impression of the tiled stove with the advantages of the modern stove: it displays a proper fire high above the floor. This model has lots of everything: three different colours, three different tops, two different doors, lower door (standard) and several accessories such as log storage and heat retaining Powerstone. Regardless of your favourite variant, you will enjoy many hours of cosiness and pleasant heat each time you light a fire.
    기술 사양
    • 특징 참조C690
    • 제품군Contura
    • 제품분류Fireplace
    • 유형개체 (단일 개체)
    • 게시일2022-08-18
    • 에디션 넘버1
    • 높이(mm)1650
    • 너비(mm)540
    • 깊이(mm)495
    관련성
    • 주 재료
    • 부 재료Cast iron
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)133
    분류
    • BIMobject 카테고리HVAC - 벽난로
    • IFC 분류객체
    • OmniClass 번호23-19 17 00
    • OmniClass 제목Fireplaces