제품 게시
Contura 820T Fireplace
Contura 820T Fireplace
Contura 820T Fireplace
    Contura

    Contura 820T Fireplace

    With panels in soapstone you’ll have a beautiful, natural surround for your stove. Every soapstone fi replace will always be unique, as the veining of the natural stone is naturally variable. The naturally heat-retaining stone also provides comfortable and steady heating. A new feature in the Style upgrade is that the stone panels now have fewer joins as compared to previous models.
    기술 사양
    • 특징 참조C820T
    • 제품군Contura
    • 제품분류Fireplace
    • 유형개체 (단일 개체)
    • 게시일2022-08-12
    • 에디션 넘버1
    • 높이(mm)965
    • 너비(mm)465
    • 깊이(mm)365
    관련성
    • 주 재료
    • 부 재료Cast iron
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)125
    분류
    • BIMobject 카테고리HVAC - 벽난로
    • IFC 분류객체
    • OmniClass 번호23-19 17 00
    • OmniClass 제목Fireplaces