제품 게시
Cordia Easy Chair
Cordia Easy Chair
Cordia Easy Chair
Cordia Easy Chair
Cordia Easy Chair
Cordia Easy Chair
    COR Sitzmöbel

    Cordia Easy Chair

    별점 4.7/54.7(22 리뷰)
    Cordia blends into any surrounding, yet it also stands alone. This is due to its simple but sophisticated design. The swivel chair with distinctive armrests provides a sitting position which is more upright and always comfortable. This makes it ideal for long conversations as well as for short breaks - especially when combined with the optional reclining mechanism and matching footstool.
    사양
    • Chairs and easy chairs for use in refined office, conference and meeting rooms, lounge areas as well as home office and living areas.

      • High seating comfort due to additional air-cell rod covering in seat and back upholstery
      • Easy chairs with high back with infinitely adjustable headreast and optionally with reclining mechanism (up to/from 70 kg)
      • Swivel base in polished aluminium or lacquered finish (frame with reclining mechanism always polished aluminium)
      • Matching footstool for both easy chairs
      • Covers are reversible and removable
      • Upholstery foam optionally flame-retardant acc. to BS-5852
    기술 사양
    • 특징 참조Cordia_easy_chair
    • 제품군Furniture
    • 제품분류Easy Chairs
    • 유형개체 (단일 개체)
    • 게시일2022-12-20
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류객체