제품 게시
Jalis Lounge
Jalis Lounge
Jalis Lounge
Jalis Lounge
Jalis Lounge
Jalis Lounge
Jalis Lounge
Jalis Lounge
    COR Sitzmöbel

    Jalis Lounge

    별점 4.9/54.9(24 리뷰)
    Everything about the Jalis Lounge chair welcomes its owners: from the soft seat cushions to the slightly folded-up side rests and the gently curved back. Dynamically young in it´s design language, the Jalis Lounge easy chair is the modern variation of a recliner.
    사양
    • Dynamically young in its designlanguage, the Jalis Lounge easy chair is the modern variation of a recliner. With visually accentuated contours and firm upholstery, it looks both elegant and cosy. In the version with the swivel plate base, it has an invisibly integrated tilt mechanism that gently tips the seat shell backwards. Support and comfort are guaranteed by the headrest, which can be tilted by 20 degrees. Frame versions fixed wire frame or swivel plate base lacquerable in all colours. Stool optional

    기술 사양
    • 특징 참조Jalis_Lounge_easy_chair
    • 제품군Furniture
    • 제품분류Easy Chairs
    • 유형개체 (단일 개체)
    • 게시일2022-12-20
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류객체
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
    Common.Footer.ValueProp.Image.AltText