제품 게시
Cordia Lounge
Cordia Lounge
Cordia Lounge
Cordia Lounge
Cordia Lounge
Cordia Lounge
Cordia Lounge
    COR Sitzmöbel

    Cordia Lounge

    별점 3.9/53.9(7 리뷰)
    The Cordia family now has a lounge chair, and an exceptionally cosy one. A voluminous down cushion rests in a smooth, thin shell. A special feature is the folded fabric on the armrests. On a aluminium polished swivel base, Cordia Lounge stands with its four feet firmly on the ground. The lounge aspect of the new family member comes not least from its built-in tilt mechanism. So there's just one thing left to do: Lean back and relax!
    사양
    • Chairs and easy chairs for use in refined office, conference and meeting rooms, lounge areas as well as home office and living areas.

      • High seating comfort due to additional air-cell rod covering in seat and back upholstery
      • Easy chairs with high back with infinitely adjustable headreast and optionally with reclining mechanism (up to/from 70 kg)
      • Swivel base in polished aluminium or lacquered finish (frame with reclining mechanism always polished aluminium)
      • Matching footstool for both easy chairs
      • Covers are reversible and removable
      • Upholstery foam optionally flame-retardant acc. to BS-5852VERSION
    기술 사양
    • 특징 참조Cordia_Lounge
    • 제품군Furniture
    • 제품분류Easy Chairs
    • 유형개체 (단일 개체)
    • 게시일2022-12-20
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류객체