제품 게시
Cosma
Cosma
Cosma
    COR Sitzmöbel

    Cosma

    Cosma is not a sofa-bed, nor is it just a functional sofa; it is an exceptionally elegant piece of seating furniture which also serves as a bed. This is ensured by the slatted frame and the comfortable upholstery. The generally poor compromise between sitting and sleeping does not apply here because it is possible to do both extremely well, with conversion requiring just two easy steps.
    사양
    • Masters of metamorphosis? The functional sofa appears simple and pure. Cosma is simply unusually elegant seating furniture of exciting design upon which one may either sit or sleep well. The slatted frame and comfortable upholstery ensure comfort. The usual poor compromise between sitting and lying does not apply here, both are achieved excellently with the help of two hand grips.

    기술 사양
    • 특징 참조Cosma_sofa_bed
    • 제품군Furniture
    • 제품분류Sofa beds
    • 유형개체 (단일 개체)
    • 게시일2022-12-20
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 소파
    • IFC 분류객체
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
    비슷한 제품

    별점 4.6/5 4.6 (26)
    별점 4.4/5 4.4 (34)
    별점 4.3/5 4.3 (20)