제품 게시
Jalis Bar stool
Jalis Bar stool
Jalis Bar stool
Jalis Bar stool
Jalis Bar stool
Jalis Bar stool
    COR Sitzmöbel

    Jalis Bar stool

    별점 4.7/54.7(13 리뷰)
    For all those who set their sights high, Jalis is available not only as a bar stool but now also as a bar chair, with a comfortably upholstered shell, armrests and a 360° swivel mechanism – a kind of lounge chair with which you can sit elegantly at counter height. The Jalis bar chair is available in two heights, the wire frame comes in black or chrome, and evenings now come in long format only.
    사양
      • Chairs with comfortable upholstery for use in living, office, conference and meeting rooms with or without armrests and available in two backrest heights
      • Bar stools and bar chairs in two seat heights
      • Distinctive quilting seam in contrasting colours or in the same colour as the cover
      • Covers are reversible and removable
      • Upholstery foam optionally flame retardant acc. to BS-5852
    기술 사양
    • 특징 참조Jalis_bar_stool
    • 제품군Furniture
    • 제품분류Bar stools
    • 유형개체 (단일 개체)
    • 게시일2022-12-20
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류객체
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
    Common.Footer.ValueProp.Image.AltText