제품 게시
Nenou Easy Chair
Nenou Easy Chair
Nenou Easy Chair
Nenou Easy Chair
Nenou Easy Chair
Nenou Easy Chair
Nenou Easy Chair
    COR Sitzmöbel

    Nenou Easy Chair

    별점 4.2/54.2(5 리뷰)
    The Spanish for water lily is ‘nenúfar’, which was the model and inspiration for the Nenou furniture concept. And just as naturally as water lilies group together in a pond, its leaf- shaped upholstery elements are grouped into ever new topographies in open space. The easy chairs, stools and poufs, created jointly by designer Jörg Boner and COR, also invoke leaves in detail – with circumferential piping and central depressions that accommodate not only their owners both comfortably and fittingly, but also the shapely trays made of wood and stone.
    사양
      • Low chair (seat height 42 cm), high chair (seat height 47 cm suitable for use at the table), bench and poufs can be grouped into countless configurations.
      • Various possible uses in both workspace and living space.
      • Frame made of solid beech and plywood.
      • Seat springing as tightly braided, highly elastic straps.
      • Inner surfaces and outer body or seat and body (poufs/bench) can be covered in different ways.
      • Upholstery foams optionally flame retardant acc. to BS-5852.
      • Trays made of lacquered solid wood, marble or limestone.
    기술 사양
    • 특징 참조Nenou_easy_chair
    • 제품군Furniture
    • 제품분류Easy Chairs
    • 유형개체 (단일 개체)
    • 게시일2022-12-20
    • 에디션 넘버1
    관련성
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류객체