제품 게시
Scissor Lifts Diesel: GENIE - GS4069RT
Cramo

Scissor Lifts Diesel: GENIE - GS4069RT

SCISSOR LIFT, SELF PROPELLED. DIESEL < 15M, SINGLE EXTENSION, WITH OUTRIGGERS

The Genie® Rough Terrain Scissor Lifts offer an industrial design with better overall performance. Equipped with four-wheel drive/braking, positive traction control and a standard front active oscillating axle, that offers greater terrain ability and power in extreme jobsite conditions and keeps all four wheels on the ground during operation which makes it able to drive through sand, mud and over curbs with ease and improves jobsite performance. On-board diagnostics help operators troubleshoot on the fly and make adjustments in the field to maximize uptime. Plus, the swing-out engine tray allows easy access to components.

사양
  • Length x Width x Height (mm) - 3120 x 1750 x 2740
기술 사양
  • 특징 참조GENIEGS4069RT
  • 제품군Scissor and Vertical mast Lifts
  • 제품분류Scissor Lifts Diesel
  • 유형개체 (단일 개체)
  • 게시일2021-11-15
  • 에디션 넘버1
링크
분류
  • BIMobject 카테고리건축 - Aerial Equipment
  • IFC 분류객체