제품 게시
IKUS2211-B A/TCA
IKUS2211-B A/TCA
IKUS2211-B A/TCA
    Daisalux

    IKUS2211-B A/TCA

    Signalling and evacuation luminaires. Pennant-mounting made up of a metal bracket that secures the aluminium profile and the signalling plate 220x110 mm, composed of two sheets manufactured in thermomoulded PETG with digitally printed sign and diffuser film. Luminance of 500 cd/m² in contrast white, with or without mains supply. Indoor IP65. They supply permanent lighting or signalling using LED technology.

    사양
    • A: An internal microprocessor checks the status of the device and periodically performs functionality and autonomy tests and reports the status using the two LED indicator lights that it includes. The tests can be requested manually by means of an ON Remote Control order when connected to the mains.
      TCA: An internal microprocessor checks the status of the device and periodically performs tests of functionality and autonomy and informs of the status. If the luminaire connects to a TEV Control unit, data on its status is sent directly to a control computer via this module where the status of the entire emergency luminaire installation can be monitored.

      Characteristics:

      Operation: Maintained, AutoTest, TCA
      Duration: 1, 2, 3
      Emergency lamp: ILMLED
      Charging indicator: LED
      Protection rating: IP65 IK04
      Voltage: 220/230 V 50/60 Hz, 110/127V 50/60 Hz
      Electrical insulation: Type II
      Test device: AutoTest, TCA
      Remote control connection: Yes 
      Battery type: Ni-Mh, LiFePO4

    기술 사양
    • 특징 참조IKUS2211-B_A_TCA
    • 제품군Ikus2211
    • 제품분류Signalling luminaires
    • 유형개체 (단일 개체)
    • 게시일2019-10-15
    • 에디션 넘버1
    • 높이(mm)190
    • 너비(mm)245
    관련성
    • 주 재료알루미늄
    • 부 재료전자 및 광학 구성품
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리조명 - 응급 상황 및 보안
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
    비슷한 제품