제품 게시
Ventilated under-floor cavities - Atlantis 50
Ventilated under-floor cavities - Atlantis 50
Ventilated under-floor cavities - Atlantis 50
Ventilated under-floor cavities - Atlantis 50
Ventilated under-floor cavities - Atlantis 50
Ventilated under-floor cavities - Atlantis 50
    Daliform Group

    Ventilated under-floor cavities - Atlantis 50

    Permanent formwork for ventilated crawl spaces, raised slabs and for rainwater collection or dispersion tanks - variable height from 56 cm to 300 cm. 

    Sistema Atlantis (Atlantis System) is an advanced system for creating cavities in general, under-floor cavities and ventilated crawl spaces in newly constructed or restructured civil and industrial buildings, accumulation tanks, dispersion tanks, honeycomb rafts, low temperature cold rooms.

    The Atlantis System, made of recycled plastic, is used when the depth of the under-floor cavity or cavity is such that the classic Iglu’® formworks cannot be used, with the advantage that the constant diameter of the elevator pipes makes it possible to minimise the use of concrete for filling. The main system features are speed, simplicity and cost performance.

    Furthermore, with Atlantis, a sanitary space is obtained with a suitable humidity barrier and, if properly ventilated through piping connected outdoors, it is a tool for the disposal of the Radon gas present in the ground.

    사양
    • Implementation of a ventilated under-ground cavity for a total height of ______ cm with the supply and on-site positioning of recycled plastic Atlantis System formworks from the Daliform Group, consisting of modular formworks positioned dry for the quick formation of a self-bearing pedestrian accessible platform above which the C25/30 concrete is cast to fill the formwork up to its crown and an upper slab of ______ cm reinforced with welded mesh Ø ______ cm 20 x 20 cm, levelled and smoothed with a trowel.

      The Atlantis System shall be composed of recycled plastic formwork such as Iglu’® with convex cover with dimensions 50x50 cm, h 16 cm and sustained by pipes Ø110 mm, di h ______ cm, complete with slip on bayonet connection feet, which can be walked on when dry, guaranteeing a breaking resistance of 200 kg in correspondence of the centre of the arch with an 8 x 8 cm clamp.

      or

      The Atlantis System shall be composed of recycled plastic formwork such as Iglu’® with convex cover with dimensions 71x71 cm, h 15 cm and sustained by pipes Ø110 (or Ø125 or Ø140) mm, di h ______ cm, complete with slip on bayonet connection feet, which can be walked on when dry, guaranteeing a breaking resistance of 150 kg in correspondence of the centre of the arch with an 8 x 8 cm clamp

      or

      The Atlantis System shall be composed of recycled plastic formwork such as Iglu’® with convex cover with dimensions 100x100 cm, h 12 cm and sustained by pipes Ø110 (or Ø160) mm, di h ______ cm, complete with slip on bayonet connection feet, which can be walked on when dry, guaranteeing a breaking resistance of 200 kg in correspondence of the centre of the arch with an 8 x 8 cm clamp.

      Atlantis system will be equipped with the corresponding accessories, such as “Tympanum”, “Shelf” and “Angle” for the lateral occlusion and compensation, to be calculated and quantified according to the conformation of the area.

      Formworks in recycled plastic, such as Iglu’®, for the formation of the Atlantis system, must be made of ”ALAPLEN® CP30”, must not release polluting substances, have an Environmental Compatibility Certification and be produced by a Company Certified according to International Standards UNI EN ISO 9001 (Quality), UNI EN ISO 14001 (Environment); UNI EN ISO 45001 (Safety) and SA 8000 (Social responsibility).

      The company that supplies the formworks such as Iglu’®, for the formation of the Atlantis system, must provide the technical and security sheet of the product and the granule ”ALAPLEN® CP30” and also exhibit the product certificate approved by an EOTA (European Organisation for Technical Approvals) member agency.

      Including accessories, waste, cutting and all other expenses: ______ /m2 ______

    기술 사양
    • 특징 참조ventilated-under-floor-cavities-atlantis-50-for-standard-use
    • 제품군Ventilated under-floor cavities
    • 제품분류ATLANTIS SYSTEM
    • 유형개체 (단일 개체)
    • 게시일2019-07-20
    • 에디션 넘버1
    • 너비(mm)500
    • 깊이(mm)500
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리바닥재 - 바닥 시스템
    • IFC 분류자재
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
    • Uniclass 2015 코드Pr_20_85_13
    • Uniclass 2015 설명Concrete base and foundation products
    • OmniClass 번호23-13 31 17
    • OmniClass 제목Concrete Formwork