제품 게시
Ventilated under-floor cavities - IGLU'®
Ventilated under-floor cavities - IGLU'®
Ventilated under-floor cavities - IGLU'®
Ventilated under-floor cavities - IGLU'®
Ventilated under-floor cavities - IGLU'®
Ventilated under-floor cavities - IGLU'®
Ventilated under-floor cavities - IGLU'®
    Daliform Group

    Ventilated under-floor cavities - IGLU'®

    Permanent formwork for ventilated crawl spaces

    Iglu’® is a market leading product that was created and patented for the realisation of sanitary spaces, ventilated cavities, under-floor cavities, ventilated floors and roofs during the construction and restructuring of civil and industrial buildings.
    The innovative capacity of Iglu’® has received numerous successes and recognitions on a national and international level, quickly confirming it as a product of excellence in the building sector.
    The modular plastic Iglu’® and Iglu’® Plus formworks, placed side by side in sequence according to a predefined direction, prepare a creation of a self-supporting pedestrian platform above which a layer of concrete is cast in order to simply and economically create a ventilated slab placed on vertical supports.
    The below cavity area is available for the passage of systems but, above all, it results being ventilated to counteract rising humidity and radioactive gases.

    사양
    • Implementation of a ventilated under-ground cavity for a total height of ______ cm with the supply and on-site positioning of recycled plastic Iglù® formworks from the Daliform Group for the quick dry formation of a self-bearing pedestrian accessible platform above which the C25/30 concrete is cast to fill the formwork up to its crown and an upper slab of ______ cm reinforced with welded mesh Ø ______ cm 20 x 20 cm, levelled and smoothed with a plastering trowel.

      Iglù® formworks must have dimensions of 50 x 50 cm between centres (or 57.8 x 57.8 or 71 x 71 cm) and ______ cm in height, rest solely on the four lateral feet to guarantee maximum ventilation and facilitate the passage of utilities, have a dry breaking resistance of 150 kg on the arch between contiguous legs by means of an 8 x 8 cm pressure plate, system for joining and maintaining dryness by overlapping the double arch portion, flat and embossed cross on the top of the dome for the correct positioning of the mesh in the reinforced concrete casting.

      Formworks in recycle plastic, such as Iglù®, must be produced in “ALAPLEN® CP30”, must not release polluting substances, have an Environmental Compatibility Certification and be produced by a Company Certified according to International Standards UNI EN ISO 9001 (Quality), UNI EN ISO 14001 (Environment); BSI OHSAS 18001 (Safety) and SA 8000 (Social responsibility).

      The company that supplies the Iglù® formworks must exhibit technical sheet and safety sheet for the product and for “ALAPLEN® CP30” grain texture and must also exhibit the product certificate approved by an EOTA member agency (European Organisation for Technical Approvals).

      Including accessories, waste, cutting and all other expenses: ______ /m2 ______

    기술 사양
    • 특징 참조ventilated-under-floor-cavities-iglu-for-standard-use
    • 제품군Ventilated under-floor cavities
    • 제품분류IGLU'®
    • 유형개체 (단일 개체)
    • 게시일2019-07-12
    • 에디션 넘버1
    관련성
    • 주 재료플라스틱
    • 부 재료플라스틱
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리바닥재 - 바닥 시스템
    • IFC 분류자재
    • UNSPSC 이름Flooring
    • UNSPSC 코드301617
    • Uniclass 2015 코드Pr_20_85_13
    • Uniclass 2015 설명Concrete base and foundation products
    • OmniClass 번호23-13 31 17
    • OmniClass 제목Concrete Formwork