제품 게시
Mokko, Toilet paper stand, with shelf
Mokko, Toilet paper stand, with shelf
Mokko, Toilet paper stand, with shelf
Mokko, Toilet paper stand, with shelf
Mokko, Toilet paper stand, with shelf
Mokko, Toilet paper stand, with shelf
    Deante

    Mokko, Toilet paper stand, with shelf

    Stand for brushes, cosmetics or cutlery allows you to keep your bathroom or in the kitchen. Wet objects set in vertically have the possibility of scattering and occupy less space. They are not distributed in sharpness and they do not threaten accidental sturling from a flat shelf. Thoughtful drainer can be easily emptied, but also clean. The stand has two parts with a varied height. It is carefully made of steel and it is best presented with other accessories from the series. The whole is crowned with an ingenious shelf, which gives you the opportunity to postpone your phone or glasses.
    사양
    • Finish:  nero
      Surface type:  matte
      Material:  stainless steel
      Height [mm]:  800
      Width [mm]:  305
      Depth [mm]:  160
      Multifunctional product:  Yes
    기술 사양
    • 특징 참조ADM_N242
    • 제품군Sanitary
    • 제품분류Accessories
    • 유형개체 (단일 개체)
    • 게시일2022-04-21
    • 에디션 넘버1
    • 높이(mm)800
    관련성
    • 주 재료금속
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리위생 - 욕실 소품
    • IFC 분류위생 터미널

    지역 가용성

    유럽