제품 게시
Arnika, Bath mixer 3-hole
Arnika, Bath mixer 3-hole
    Deante

    Arnika, Bath mixer 3-hole

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
    사양
    • AERATORS
       Aerator type:  silicone
       Stream type:  aerated
       Aerator size:  M24
       Thread type:  external
       MIXER
       Finish:  brushed gold
       Mixer type:  single-handle, mixer
       Installation method:  standing
       Acoustic group [dB]:  I (x ≤ 20)
       MIXER CARTRIDGE
       Ceramic cartridge size:  35 mm
       FUNCTION SWITCH
       Number of switch functions:  2
       CONNECTING HOSES
       Length [mm]:  450
       Installation thread:  3/8''
       Connection thread:  M12
       Braid material:  stainless steel
       SPOUTS
       Finish:  brushed gold
       Spout type:  bathtub
       Material:  brass
       Spout type:  still
       Mixer spout range [mm]:  146
       aerator:  Yes
       HAND SHOWERS
       Finish:  brushed gold
       Number of functions:  3
       Anti-calc:  Yes
       Material:  plastic
       Stream type:  rain, mixed, hydromassage
       Flow class [l/min]:  12≤ A <15 (12 - 14.9)
       Connection thread:  Yes
    기술 사양
    • 특징 참조BQA_R13M
    • 제품군Sanitary
    • 제품분류Fausets
    • 유형개체 (단일 개체)
    • 게시일2023-10-13
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리위생 - 수도꼭지