제품 게시
Temisto, Washbasin tap, tall
Deante

Temisto, Washbasin tap, tall

Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
사양
    • Mixer type:  two-handle
    • Body height: 354 mm
    • Acoustic group: I (x ≤ 20) dB
    • Flow class: A ≤ 15 (9.1 - 15) l/min.
    • Spout range: 187 mm
    • Supply hoses: 45 cm
기술 사양
  • 특징 참조BQT_N25D
  • 제품군Sanitary
  • 제품분류Fausets
  • 유형개체 (단일 개체)
  • 게시일2022-04-14
  • 에디션 넘버1
  • 높이(mm)354
  • 깊이(mm)187
관련성
  • 주 재료놋쇠
  • 설계국가폴란드
  • 제조국가폴란드
분류
  • BIMobject 카테고리위생 - 수도꼭지
  • IFC 분류위생 터미널