제품 게시
Silia, Concealed shower set, with a shower head
Deante

Silia, Concealed shower set, with a shower head

The concealed shower set has all the necessary elements to equip the shower. The high quality of the materials used, tested many times in laboratory conditions, ensures failure-free operation. The innovative design and elegant finish are eye-catching, and the flush-mounted installation optically enlarges the space. The classic solution allows you to gain space, for example, for an additional shelf for cosmetics or a hanger. As a result, you can clean the entire room easier and faster. Version with a compact and innovative shower head that provides a perfect dispersed stream.
사양
  • MIXER
    Mixer type: single-handle, mixer
    Installation method: concealed
    Flow class [l/min]: S - 15.1-19.8 l/min
    Acoustic group [dB]: I (x ≤ 20)
    SPOUT
    Spout type: still
    Range of shower/ bath spout [mm]: 382
    SHOWER OVERHEAD
    Shape: round
    Material: brass
    thickness: 8.2
    Diameter [mm]: 250
    Anti-calc: yes
    Number of functions: 1
    HAND SHOWER
    Number of functions: 1
    Anti-calc: yes
    Stream type: rain
    Additional features: cool-out
    HOSE
    Length [mm]: 1500
    Braid type: not applicable
    Anti-twist: 1
    ANGLED HOSE CONNECTOR
    Finish: steel
    Connection type: for the hose with hand shower holder
    Shape: round
    Material: brass, stainless steel
    Connection thread: yes
    Concealed mounting: yes

기술 사양
  • 특징 참조NQS_F9YK
  • 제품군Sanitary
  • 제품분류Showers
  • 게시일2024-10-16
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
분류
  • BIMobject 카테고리위생 - 샤워실