제품 게시
121130 Wall-mounted BOB washbasin
DELABIE

121130 Wall-mounted BOB washbasin

Wall-mounted washbasin. Basin internal diameter: 310mm. Clean and simple design. Bacteriostatic 304 stainless steel. Polished satin finish. Stainless steel thickness: 1.2mm. Rounded edges prevent injury. Vandal-resistant: shrouded basin, concealed trap. Quick and easy to install from the front thanks to a stainless steel mounting frame. With tap hole Ø 35mm on right side. Supplied with 1½" waste and trap. Without overflow. Supplied with fixing elements. CE marked. Complies with European standard EN 14688. Weight: 5.5kg. 30-year warranty. [Formerly ref: 3411130006]
기술 사양
  • 특징 참조121130
  • 제품군Sanitary
  • 제품분류Washbasin
  • 유형개체 (단일 개체)
  • 게시일2017-05-30
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가포르투갈
  • 제조국가포르투갈
분류
  • BIMobject 카테고리위생 - 세면기
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20
  • Uniclass 2015 설명Sanitary fittings and accessories

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미