제품 게시
166600 KOMPACT TC washbasin and floor-standing WC combination
DELABIE

166600 KOMPACT TC washbasin and floor-standing WC combination

Combination unit: washbasin and floor-standing WC pan on right sidewith recessed toilet roll holder. Service duct installation (through-the-wall). Bacteriostatic 304 stainless steel. Polished satin finish. Stainless steel unit thickness: 2mm. Rounded corners and edges for improved safety. Smooth surface for easy cleaning. Suitable for prisons, police stations, etc. WC pan is completely welded to washbasin, no screws: makes cleaning easier and prevents concealment of objects. Washbasin equipped with time flow tap: stainless steel tamperproofpush-button and anti-blocking system, 7 second time flow, M1/2". WC equipped with time flow flush valve, 7 second time flow, M3/4". Water inlet: washbasin M1/2", WC M3/4". Recessed horizontal water outlet: Ø 100mm 200mm threaded rod can be cut to size (other lengths available on demand). Weight: 30kg. [Formerly ref: 0616130006]
기술 사양
  • 특징 참조166600
  • 제품군Sanitary
  • 제품분류Combination
  • 유형개체 (단일 개체)
  • 게시일2017-05-14
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가포르투갈
  • 제조국가포르투갈
분류
  • BIMobject 카테고리위생 - 위생
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20
  • Uniclass 2015 설명Sanitary fittings and accessories
  • OmniClass 번호23-31 19 11
  • OmniClass 제목Combination Toilets

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미