제품 게시
2526T2 Single hole deck-mounted mixer
2526T2 Single hole deck-mounted mixer
    DELABIE

    2526T2 Single hole deck-mounted mixer

    Single hole deck-mounted mixer, flexible has no retainer, flexible H. 535mm maximum. Mechanical mixer with flexible swivelling hand spray with smooth interior and hygienic flow straightener. Ø 35mm ceramic cartridge. Flow rate 9 lpm at 3 bar. Slimline control lever. Chrome-plated brass body. PEX flexibles F3/8" with filters and non-return valves. Reinforced fixings. Mixer suitable for intensive use in professional kitchens. Mixer with 30-year warranty.
    기술 사양
    • 특징 참조2526T2
    • 제품군Sanitary
    • 제품분류Commercial Kitchen Water Controls
    • 유형개체 (단일 개체)
    • 게시일2022-02-02
    • 에디션 넘버1
    • 높이(mm)468
    • 너비(mm)50
    • 깊이(mm)303
    관련성
    • 주 재료놋쇠
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)1160
    분류
    • BIMobject 카테고리주방 - 수도꼭지
    • IFC 분류위생 터미널
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • OmniClass 번호23-31 11 00
    • OmniClass 제목Faucets

    지역 가용성

    아시아 유럽 아프리카 남아메리카 오세아니아 북미