제품 게시
G6632 Pre-rinse set with mixer
G6632 Pre-rinse set with mixer
    DELABIE

    G6632 Pre-rinse set with mixer

    Complete pre-rinse set with bib tap. Suitable for intensive use in professional kitchens. Single hole deck-mounted mixer with: - valve head with control knobs. - F3/8" flexible connectors and non-return valves. - reinforced fixing via 2 threaded rods and back-nuts. Bib tap with: - telescopic, swivelling spout L. 200 - 290mm with 20 lpm flow rate at the outlet. - valve head with control knob. White hand spray with adjustable jet and 9 lpm flow rate at the outlet (ref. 433000). Scale-resistant hand spray and shock-resistant tip. White, reinforced, food-grade flexible hose L. 0.95m. 3/4" brass column. Adjustable wall bracket. Stainless steel spring guide. 30-year warranty.
    기술 사양
    • 특징 참조G6632
    • 제품군Sanitary
    • 제품분류Pre-rinse sets
    • 유형개체 (단일 개체)
    • 게시일2021-05-28
    • 에디션 넘버1
    • 높이(mm)1162
    • 너비(mm)155
    • 깊이(mm)520
    관련성
    • 주 재료스테인레스강
    • 부 재료PVC
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)4.68
    분류
    • BIMobject 카테고리주방 - 수도꼭지
    • IFC 분류위생 터미널
    • ETIM 코드EC011614
    • ETIM 이름Large kitchen mixing tap
    • OmniClass 번호23-31 11 00
    • OmniClass 제목Faucets

    지역 가용성

    아시아 유럽 아프리카 남아메리카 오세아니아 북미