제품 게시
729064S Deck-mounted liquid soap dispenser, 1 litre
729064S Deck-mounted liquid soap dispenser, 1 litre
    DELABIE

    729064S Deck-mounted liquid soap dispenser, 1 litre

    Deck-mounted soap dispenser with straight spout.
    Dispenser for liquid soap or hydroalcoholic gel.
    Model for installing on washbasins.
    Vandal-resistant model.
    Body and push-button in polished satin 304 stainless steel.
    Non-drip system (waterproof).
    Discreet locking mechanism: unlocking without special tools and automatic relocking.
    Refilling from above (by unlocking the mechanism) or from below (by unclipping the tank).
    Supplied with a 1L reservoir.
    Compatiblewith hydroalcoholic gel.
    Deck-mounted liquid soap dispenser with 30-year warranty.

    기술 사양
    • 특징 참조729064S
    • 제품군Sanitary
    • 제품분류Accessories
    • 유형개체 (단일 개체)
    • 게시일2026-04-10
    • 에디션 넘버1
    • 높이(mm)71
    • 깊이(mm)124
    관련성
    • 주 재료스테인레스강
    • 설계국가프랑스
    • 제조국가프랑스
    • 순 중량(Kg)0.38
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류가구 요소
    • ETIM 코드EC010549
    • ETIM 이름Soap dispenser
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_20_76
    • Uniclass 2015 설명Sanitary accessories
    • OmniClass 번호23-31 25 29 13
    • OmniClass 제목Hand Soap Dispensers

    지역 가용성

    아시아 유럽 아프리카 남아메리카 오세아니아 북미