제품 게시
729150 Liquid soap dispenser
DELABIE
보관됨

729150 Liquid soap dispenser

Wall-mounted liquid soap dispenser. Vandal-resistant model for installation in service ducts, for walls up to 190mm. Liquid soap dispenser. Chrome-plated brass body and push-button. Non-drip system (waterproof). Mechanism can be locked via grub screw. For remote tanks (tank not supplied) supplied with a 1.20m flexible tube. Wall-mounted soap dispenser with 30-year warranty.
기술 사양
  • 특징 참조729150
  • 제품군Sanitary
  • 제품분류Accessories
  • 유형개체 (단일 개체)
  • 게시일2019-11-07
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가프랑스
  • 제조국가프랑스
분류
  • BIMobject 카테고리위생 - 디스펜서
  • IFC 분류가구 요소
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20_76
  • Uniclass 2015 설명Sanitary accessories
  • OmniClass 번호23-31 25 29 13
  • OmniClass 제목Hand Soap Dispensers