제품 게시
732216 PREMIX NANO thermostatic mixing valve
DELABIE

732216 PREMIX NANO thermostatic mixing valve

Thermostatic mixing valve for mixed water distribution from 34 - 60°C: For 1 to 2 taps or 1 shower. Anti-scalding safety: automatic water shut-off in case of hot or cold water supply failure. Temperature pre-set at 38°C, can be adjusted by the installer from 34 - 60°C. Non-return valves and filters. Minimum flow rate for operation: 3 lpm. Thermal shocks are possible. Polished chrome body, hot water inlet F3/8", cold water inlet M3/8"and mixed water outlet M3/8". 30-year warranty.
기술 사양
  • 특징 참조732216
  • 제품군Sanitary
  • 제품분류Thermostatic mixing valve
  • 유형개체 (단일 개체)
  • 게시일2017-07-13
  • 에디션 넘버1
  • 높이(mm)65
  • 너비(mm)76
  • 깊이(mm)27
관련성
  • 주 재료놋쇠
  • 설계국가프랑스
  • 제조국가프랑스
  • 순 중량(Kg)276
분류
  • BIMobject 카테고리배관 - 밸브
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815
  • Uniclass 2015 코드Pr_40_20
  • Uniclass 2015 설명Sanitary fittings and accessories
  • OmniClass 번호23-31 11 19 11
  • OmniClass 제목Thermostatically Controlled Faucet Mixing Valves

지역 가용성

아시아 유럽 아프리카 남아메리카 오세아니아 북미