제품 게시
PALISADE GRANDE
DITON

PALISADE GRANDE

Sickle-shaped concrete taller landscape edging can be used for outdoor works such as building a patio or tiled areas. Its interesting look makes it a great decoration for parks or elaborate gardens. It goes perfectly with rounded elements buildings. The product lines of sickle-shaped edgings, CORTO and GRANDE, form an incredible contrasting look next to any turf; it is greatly valued with various landscaping works.
기술 사양
  • 특징 참조palisade_grande
  • 제품군Palisades
  • 제품분류Palisades CORTO + GRANDE (semicircular)
  • 유형개체 (단일 개체)
  • 게시일2015-04-14
  • 에디션 넘버1
  • 높이(mm)1200
  • 너비(mm)200
  • 깊이(mm)200
관련성
  • 주 재료콘크리트
  • 부 재료콘크리트
  • 설계국가체코 공화국
  • 제조국가체코 공화국
  • 순 중량(Kg)84
분류
  • BIMobject 카테고리조경 - 울타리
  • IFC 분류벽
  • UNSPSC 이름Fencing
  • UNSPSC 코드301520