제품 게시
Hand Dryer Behind the Mirror CLASSIC Range
Hand Dryer Behind the Mirror CLASSIC Range
Hand Dryer Behind the Mirror CLASSIC Range

    Hand Dryer Behind the Mirror CLASSIC Range

    Utilising the concealed space available behind a mirror is the ideal solution to provide hand hygiene facilities whilst maintaining the aesthetic of the washroom.

    This hand dryer is ideal for high use washrooms.  Touch free it detects the movement of a users hand underneath the unit to automatically start. It heats the air for a quick and comfortable hand dry.

    CE Approved.

    Other dispensers available in the Classic Behind the Mirror Range include soap dispensers and paper towel dispensers.

    사양
    • Material: Stainless Steel

      Finish: Brushed

      Width: 310mm

      Height: 346mm

      Depth: 110mm

      Product Code: 92022SS

    기술 사양
    • 특징 참조Hand-Dryer-BTM-DI-Classic-range
    • 제품군Behind the Mirror - Classic Range
    • 제품분류Behind the Mirror - Classic Range
    • 유형개체 (단일 개체)
    • 게시일2021-02-16
    • 에디션 넘버1
    • 높이(mm)346
    • 너비(mm)310
    • 깊이(mm)110
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)5.9
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_62_37
    • Uniclass 2015 설명Hand driers
    • OmniClass 번호23-31 25 15
    • OmniClass 제목Hand Dryers