제품 게시
Jumbo Toilet Roll Anti-Ligature Safeguard Range
Jumbo Toilet Roll Anti-Ligature Safeguard Range
Jumbo Toilet Roll Anti-Ligature Safeguard Range

    Jumbo Toilet Roll Anti-Ligature Safeguard Range

    Anti-ligature Jumbo Toilet Roll Holder

    Contemporary angular design, designed in-conjunction with an industry expert, it helps reduce the potential to attach a ligature for the purposes of self-harm.

    The dispenser works in conjunction with a wall plate that creates a recess to securely house the dispenser and houses a 'midi' jumbo commercial toilet roll ideal for large and busy washrooms.

    Easy for staff to refill.

    Recessed lock protects the contents.

    Manufactured from high grade stainless steel for robustness and durability.

    Supported by 10 Warranty.

    Finished with an attractive brushed steel surface (also available in blue and white to provide high contrast identification to aid recognition for individuals with dementia).

    Ideal for locations used by vulnerable individuals at the risk of self harm such as mental health facilities, day care services, prisons, detention centres, custody suites and prisons etc.

    The anti-ligature design features of this product do not replace or substitute the need for the necessary supervision of those who may be at risk, or for other protective measures to be taken in the specific circumstances of usage. Dudley Industries Ltd does not claim any product to totally prevent ligatures being attached or make claims that they cannot be damaged by intent through vandalism. It is therefore the customer’s responsibility to ensure the suitability of the product for the environment in which they are to be fitted, that they are installed according to the instructions and that the necessary supervision is in place.

    사양
    • Material: Stainless Steel

      Finish: Brushed

      Dispenser:

      Width: 325mm

      Height: 334mm

      Depth: 138mm

      Wallplate:

      Width: 400mm

      Height: 398mm

      Depth: 10mm

      Product Code: 89424SS

    기술 사양
    • 특징 참조jumbo-toilet-roll-anti-ligature-DI-Safeguard-range
    • 제품군Anti Ligature Washroom Accessories
    • 제품분류Anti Ligature Washroom Accessories
    • 유형개체 (단일 개체)
    • 게시일2021-03-10
    • 에디션 넘버1
    • 높이(mm)334
    • 너비(mm)299
    • 깊이(mm)133
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    • 순 중량(Kg)2.4
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_20_76_88
    • Uniclass 2015 설명Toilet roll holders
    • OmniClass 번호23-31 25 21
    • OmniClass 제목Toilet Paper Dispensers