제품 게시
Hand Dryer Behind the Mirror MODULO SLIMLINE Range
Hand Dryer Behind the Mirror MODULO SLIMLINE Range

    Hand Dryer Behind the Mirror MODULO SLIMLINE Range

    Modulo Slimline Touch Free Hand Dryer Fits the Modulo Slimline Behind the Mirror Cabinet system Utilises one cabinet space/position Manufactured from stainless steel and mixed material components and powder coated matt black Supported by 3 year Warranty Requires mains power. More information on the Modulo Behind the Mirror Cabinet System: This system provides complete hand hygiene housed in a cabinet which is easy to install above washroom basins. The cabinet, available in 2 widths, is easy to install using wall brackets. The door hinges up using gas damper brackets for assistance in opening. Dispensers can be positioned in a variety of locations within the cabinet to ensure they are available where needed. The cabinet is lockable to protect the contents and a shelf helps to store spare consumables for ease of refilling. Other dispensers available including soap dispensers and paper towel dispensers
    사양
    • Material: Stainless Steel and Mixed Material Components

      Finish: Matt Black Powder Coat

      Width: 388mm

      Height: 328mm

      Depth: 173mm

      Product Code: 92403BK

    기술 사양
    • 특징 참조Hand-Dryer-BTM-DI-Modulo-slimline-range
    • 제품군Behind the Mirror - Modulo Slimline Range
    • 제품분류Behind the Mirror - Modulo Slimline Range
    • 유형개체 (단일 개체)
    • 게시일2023-07-21
    • 에디션 넘버1
    • 높이(mm)328
    • 너비(mm)388
    • 깊이(mm)173
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_62_37
    • Uniclass 2015 설명Hand driers
    • OmniClass 번호23-31 25 15
    • OmniClass 제목Hand Dryers