제품 게시
Behind the Mirror Cabinet 1200mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 1200mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 1200mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 1200mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 1200mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 1200mm MODULO SLIMLINE Range

    Behind the Mirror Cabinet 1200mm MODULO SLIMLINE Range

    The Modulo Slimline 'Behind the mirror' cabinet system is a convenient solution for housing soap and hand drying dispensers in public washrooms. It comprises a wall-mounted cabinet positioned behind a mirror, creating a designated space for soap and hand drying dispensers. To accommodate different requirements and user preferences, the cabinet offers multiple fixing locations for placing dispensers in specific positions. For larger projects, multiple cabinets can be seamlessly combined in a single installation, allowing for scalability and flexibility. Various dispenser options are available, including touch-free soap dispensers, hand dryers, and paper towel dispensers. Backed by a 10-year warranty, the cabinet ensures reliability and longevity. It is available in two sizes: 1200mm and 600mm, providing options to suit different spaces and layouts.
    사양
    • Material: Stainless Steel and Mixed Material Components

      Finish: Matt Black Powder Coat

      Width: 1200mm

      Height: 960mm

      Depth: 230mm

      Product Code: 92407BK

    기술 사양
    • 특징 참조behind-the-mirror-cabinet-1200a-DI-Modulo-Slimine-range
    • 제품군Behind the Mirror - Modulo Slimline Range
    • 제품분류Behind the Mirror - Modulo Slimline Range
    • 유형개체 (단일 개체)
    • 게시일2023-07-21
    • 에디션 넘버1
    • 높이(mm)960
    • 너비(mm)1200
    • 깊이(mm)230
    관련성
    • 주 재료스테인레스강
    • 부 재료Mirror Glass
    • 설계국가영국
    • 제조국가영국
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_20_76
    • Uniclass 2015 설명Sanitary accessories
    • OmniClass 번호23-21 43 15 27
    • OmniClass 제목Sanitary Goods Dispensers