제품 게시
Behind the Mirror Cabinet 600mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 600mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 600mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 600mm MODULO SLIMLINE Range
Behind the Mirror Cabinet 600mm MODULO SLIMLINE Range

    Behind the Mirror Cabinet 600mm MODULO SLIMLINE Range

    The Modulo Slimline 'Behind the mirror' cabinet system offers a convenient solution for hand hygiene in public washrooms. Consisting of a wall-mounted cabinet located behind a mirror, providing space to house soap and hand drying dispensers. The cabinet features a shelf that provides storage for spare consumables like paper towels and soap refills, ensuring a quick top-up process. The cabinet offers multiple fixing locations for placing dispensers according to the exact location and user preferences. Multiple cabinets can be combined in a single installation, providing scalability for arger projects. A variety of dispenser options are available including touch-free soap dispensers, hand dryer and paper towel dispenser. The cabinet is supported by a 10 year warranty and available in 2 sizes, 1200mm and 600mm.
    사양
    • Material: Stainless Steel and Mixed Material Components

      Finish: Matt Black Powder Coat

      Width: 600mm

      Height: 900mm

      Depth: 233mm

      Product Code: 92406BK

    기술 사양
    • 특징 참조behind-the-mirror-cabinet-600-DI-Modulo-Slimine-range
    • 제품군Behind the Mirror - Modulo Slimline Range
    • 제품분류Behind the Mirror - Modulo Slimline Range
    • 게시일2023-07-21
    • 에디션 넘버1
    • 높이(mm)960
    • 너비(mm)600
    • 깊이(mm)230
    관련성
    • 주 재료스테인레스강
    • 부 재료Mirror Glass
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_20
    • Uniclass 2015 설명Sanitary fittings and accessories
    • OmniClass 번호23-21 43 15 27
    • OmniClass 제목Sanitary Goods Dispensers