제품 게시
Paper Towel Dispenser CLASSIC Behind the Mirror Range
Paper Towel Dispenser CLASSIC Behind the Mirror Range
Paper Towel Dispenser CLASSIC Behind the Mirror Range
Paper Towel Dispenser CLASSIC Behind the Mirror Range

    Paper Towel Dispenser CLASSIC Behind the Mirror Range

    Large capacity paper towel dispenser. Suitable for installation in bespoke cabinets positioned behind a mirror or similar. Offers easy refilling as the unit drops down below the cabinet for replenishing. Large capacity provides enough space for 2 packs of paper towels making it ideal in the busiest of washrooms. Installation requires an aperature to be cut and the dispenser positioned with 4 fixings. Locked to secure the consumable. The base of the dispenser fixes inline with the base of the cabinet maintaining clean, uncluttered lines.
    사양
    • Behind the Mirror Paper Towel Dispenser for bespoke cabinets

      Material: Stainless Steel

      Finish: Brushed Stainless Steel

      Width: 353mm

      Height: 353mm

      Depth: 170mm

      Dispenser lowers below the cabinet for refilling, 358mm clearance required

      Product Code: 92070SS

    기술 사양
    • 특징 참조paper-towel-dispenser-pull-down-Classic-Behind-the-Mirror-Range
    • 제품군Behind the Mirror - Classic Range
    • 제품분류Behind the Mirror - Classic Range
    • 유형개체 (단일 개체)
    • 게시일2023-07-18
    • 에디션 넘버1
    • 높이(mm)353
    • 너비(mm)353
    • 깊이(mm)170
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_22_62
    • Uniclass 2015 설명Paper towel dispensers
    • OmniClass 번호23-21 43 15 25
    • OmniClass 제목Paper Towel Dispensers