제품 게시
Soap Dispenser 2L CLASSIC Behind the Mirror Range
Soap Dispenser 2L CLASSIC Behind the Mirror Range
Soap Dispenser 2L CLASSIC Behind the Mirror Range
Soap Dispenser 2L CLASSIC Behind the Mirror Range

    Soap Dispenser 2L CLASSIC Behind the Mirror Range

    Touchfree 2L Soap Dispenser. Suitable for installation in bespoke cabinets positioned behind a mirror or similar. Offers easy refilling as the unit drops down below the cabinet for replenishing. Battery powered for simple installation. Large 2L capacity provides enough soap for approximately 3,200 uses making it ideal in the busiest of washrooms. Installation requires an aperature to be cut and the dispenser positioned with 4 fixings. Locked to secure the consumable. The base of the dispenser fixes inline with the base of the cabinet maintaining clean, uncluttered lines. Co-ordinating paper towel and hand dryer available separately.
    사양
    • Behind the Mirror Soap Dispenser for bespoke cabinets

      Material: Stainless Steel and mixed material components indispensing pump

      Finish: Brushed Stainless Steel

      Width: 228mm

      Height: 353mm

      Depth: 195mm

      Dispenser lowers below the cabinet for refilling, 358mmclearance required

      Product Code: 92071SS

    기술 사양
    • 특징 참조soap-dispenser-2L-pull-down-Classic-Behind-the-Mirror-Range
    • 제품군Behind the Mirror - Classic Range
    • 제품분류Behind the Mirror - Classic Range
    • 게시일2023-07-18
    • 에디션 넘버1
    • 높이(mm)353
    • 너비(mm)228
    • 깊이(mm)195
    관련성
    • 주 재료스테인레스강
    • 설계국가영국
    • 제조국가영국
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_70_22_81
    • Uniclass 2015 설명Soap dispensers
    • OmniClass 번호23-31 25 29 13
    • OmniClass 제목Hand Soap Dispensers