제품 게시
Washroom Behind the Mirror Dispenser Shelf 600mm MODULO SLIMLINE Range
Washroom Behind the Mirror Dispenser Shelf 600mm MODULO SLIMLINE Range

    Washroom Behind the Mirror Dispenser Shelf 600mm MODULO SLIMLINE Range

    From the Modulo Slimline Behind the Mirror System, this shelf provides a convenient fixing location for Modulo Slimline Dispensers.

    It takes the concept of the behind the mirror cabinet system but allows designers to incorporate it in their own bespoke cabinets.

    Available in 2 widths (600mm and 1200mm) the shelf provides the aperture and fixing options for soap dispensers, paper towel and hand dryer from the Modulo Slimline Range.

    Simple to install with fixings to the rear.  Dispenser base plates are positioned on the shelf and fixed into place.

    사양
    • Material: Stainless Steel

      Finish: Matt Black Powder Coat

      Width: 596mm

      Height: 75mm

      Depth: 212mm

      Product Codes: 92405BK

    기술 사양
    • 특징 참조washroom-dispenser-shelf-600-DI-Modulo-Slimline-Range
    • 제품군Behind the Mirror - Modulo Slimline Range
    • 제품분류Behind the Mirror - Modulo Slimline Range
    • 유형개체 (단일 개체)
    • 게시일2023-07-27
    • 에디션 넘버1
    • 높이(mm)75
    • 너비(mm)596
    • 깊이(mm)212
    관련성
    • 주 재료스테인레스강
    분류
    • BIMobject 카테고리위생 - 디스펜서
    • IFC 분류객체
    • Uniclass 2015 코드Pr_40_30_78_06
    • Uniclass 2015 설명Bathroom shelves
    • OmniClass 번호23-31 25 13
    • OmniClass 제목Bathroom Cabinets