제품 게시
Combison™ Duo E
Ecophon

Combison™ Duo E

For use as a suspended ceiling with high sound absorption and for sound insulation between rooms if the partitions do not extend all the way up to the soffit. Also suitable for sound reduction of vertical noise, generated by ventilation, foot steps etc. Ecophon Combison Duo E has a recessed visible grid and a tegular edge design, creating a ceiling with a shadow effect that accentuates each tile and partially conceals the grid system. The visible surface of each tile is approx. 10 mm below the grid. Each tile is demountable. The system consists of Ecophon Combison Duo E tiles and Ecophon Connect grid systems, with an approximate weight of 14 kg/m². The tiles are manufactured from high density, 3rd generation glass wool, with a bonded gypsum board (13 mm) on the back of the tile. The visible surface has an Akutex™ FT coating and the edges are painted. For best performance and system quality, use Ecophon Connect grid and accessories. The grid is manufactured from galvanized steel.
기술 사양
  • 특징 참조20526
  • 제품군Modular ceilings
  • 제품분류Combison
  • 유형개체 (단일 개체)
  • 게시일2016-01-11
  • 에디션 넘버1
분류
  • BIMobject 카테고리건축 - 천장
  • IFC 분류천장
  • UNSPSC 이름Suspended ceiling systems
  • UNSPSC 코드30161604