제품 게시
Ecophon Hygiene Advance™ Baffle
Ecophon Hygiene Advance™ Baffle
Ecophon Hygiene Advance™ Baffle
    Ecophon

    Ecophon Hygiene Advance™ Baffle

    Ecophon Hygiene Advance™ Baffle is a sound absorbing vertical baffle system for the most demanding conditions, including airborne grease and dirt particles. The baffles withstand daily advanced cleaning and disinfection with strong chemicals. The baffles are low-emitting and thus ensures high indoor-air quality and withstand HPV cleaning. The system consists of Ecophon Hygiene Advance™ Baffles and Ecophon Connect™ grid systems suitable for areas with corrosion class C3, with an approximate weight of 4 kg/m². The baffles are manufactured from high density glass wool, fully encapsulated in a smooth impervious high-performance film.

    기술 사양
    • 특징 참조hygiene-advance-baffle
    • 제품군Modular ceilings
    • 제품분류Hygiene
    • 유형조립식 (다중 개체)
    • 게시일2020-04-28
    • 에디션 넘버1
    관련성
    • 주 재료유리솜
    • 부 재료철
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리건축 - 천장
    • UNSPSC 이름Acoustic ceiling tiles
    • UNSPSC 코드30161601
    • CSI 마스터 형식 2014 코드09 50 00
    • CSI 마스터 형식 2014 제목Ceilings
    • OmniClass 번호23-15 13 21
    • OmniClass 제목Ceiling Panels