제품 게시
Koster Armchair high
Koster Armchair high
Koster Armchair high
Koster Armchair high
Koster Armchair high
    Ekdahls Möbler

    Koster Armchair high

    With inspiration from the design of the 40s and 50s, Ulla Dunmar has created Koster. A very comfortable armchair that is also excellent for older people.

    With its elegant and airy design, it becomes a jewel for the room. The design of the armrests leads to a comfortable grip that provides good support both when sitting and when standing up.

    사양
    • Material: Frame in molded birch veneer with upholstered seat and back. Stopping cold foam.

      Surface treatment: Water-based varnish. Semi-matt clear lacquer, light matt lacquer or one of our standard colors white, black or grey. Any color is offered for an additional charge. Special bets can be offered according to submitted sample.

      Options: Removable fabric in seat including hospital tissue. Fixed upholstery in leather or artificial leather. Can be supplemented with footstool. Also available as Koster low armchair.

      Height114 cm
      Width64 cm
      Depth77 cm
      Seat height47 cm
    기술 사양
    • 특징 참조Koster-fatolj-hog
    • 제품군Furniture
    • 제품분류Armchair
    • 유형개체 (단일 개체)
    • 게시일2024-09-03
    • 에디션 넘버1
    관련성
    • 주 재료자작나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 안락 의자
    • IFC 분류가구
    • Uniclass 2015 코드Pr_40_50_12
    • Uniclass 2015 설명Chairs, seats and benches