제품 게시
PLUS DCL outlet for wall BLK RAL9005
PLUS DCL outlet for wall BLK RAL9005
PLUS DCL outlet for wall BLK RAL9005
    ELKO

    PLUS DCL outlet for wall BLK RAL9005

    DCL wall socket outlet PLUS, mounting with pinching contacts. DCL means Device for Connection of Luminaires, and is a plug and socket system for connecting the fixed lighting equipment. DCL lamp outlet for wall fits all ELKO's combination frames. Mounting depth 28mm. Color black RAL9005.

    사양
    • E-nr. 1885149

      6A, 250V

      DCL betyder Device for Connection of Luminaires, och är en stickpropp och uttag system för att ansluta den fasta belysningsutrustning. DCL vägguttag i ELKO Plus svart. Snabbanslutning. Lamputtag för vägg.

    기술 사양
    • 특징 참조EKO06956
    • 제품군PLUS
    • 제품분류DCL Outlets
    • 유형개체 (단일 개체)
    • 게시일2021-06-09
    • 에디션 넘버1
    • 높이(mm)86
    • 너비(mm)86
    • 깊이(mm)28
    관련성
    • 주 재료플라스틱
    • 설계국가노르웨이
    • 순 중량(Kg)0.08
    분류
    • BIMobject 카테고리전기 - 콘센트 및 소켓
    • IFC 분류콘센트
    • ETIM 코드EC001025
    • ETIM 이름Trip indicator
    • UNSPSC 이름Lamp sockets
    • UNSPSC 코드39111803
    • Uniclass 2015 코드Pr_65_72_97_82
    • Uniclass 2015 설명Specialist socket outlets
    • OmniClass 번호23-35 31 00
    • OmniClass 제목Electrical Power Distribution Devices
    • CSI 단일 형식 II 코드D50
    • CSI 단일 형식 II 제목ELECTRICAL