제품 게시
Flexible pipe DN 75
Emmeti SPA

Flexible pipe DN 75

Flexible pipe DN 75, white color, with antistatic and antibacterial treatment (integrated antimicrobial hygienic function guaranteed for the entire life cycle of the product by "Sanitized" technology). For installation under the floor, in false ceilings or on walls. Made of polyethylene; corrugated exterior; smooth interior. Roll length 50 m.
기술 사양
  • 특징 참조vmc_flexible_pipe_07815153
  • 제품군VMC
  • 제품분류Plenum & Terminals
  • 유형개체 (단일 개체)
  • 게시일2018-01-19
  • 에디션 넘버1
관련성
  • 주 재료플라스틱
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리HVAC - 기계식 환기 장치
  • UNSPSC 이름Air circulation and parts and accessories
  • UNSPSC 코드401016
  • Uniclass 2015 코드Ss_65
  • Uniclass 2015 설명Ventilation and air conditioning systems
  • OmniClass 번호23-33 00 00
  • OmniClass 제목HVAC Specific Products and Equipment
  • CSI 단일 형식 II 코드D3090
  • CSI 단일 형식 II 제목Other HVAC Systems & Equipment