제품 게시
Tray chair
Tray chair
Tray chair
Tray chair
Tray chair
Tray chair
Tray chair
Tray chair
Tray chair
Tray chair
    Enea

    Tray chair

    별점 3.6/53.6(8 리뷰)

    Tray chair, a perfect family for educational environments and communal areas, comes with the complete range of finishes of Lottus collection. The structure is made of metal, and the writing table and tray are seamlessly integrated to suit individual needs.

    Tray chair combines a shell on a structure with castors, a tray and a folding writing table, so it is so useful for responding to the requirements of learning and multi-purpose spaces. The shell has a broad range of finishes available: wooden shell, polypropylene shell with or without polypropylene or upholstered seat pad, or fully upholstered one. Furthermore, the backrest and the writing table can be produced in two dimensions.

    사양
      • Ø14×2 mm round cold rolled steel tube
      • Die-cast aluminium supports L-2630 UNE 38-263
      • Semi-automatic steel robot welding with gas-controlled steel wire input

    기술 사양
    • 특징 참조9679
    • 제품군Tray
    • 제품분류Chair
    • 유형개체 (단일 개체)
    • 게시일2019-09-27
    • 에디션 넘버1
    • 높이(mm)780
    • 너비(mm)550
    • 깊이(mm)550
    관련성
    • 주 재료철
    • 부 재료폴리프로필렌
    • 설계국가스페인
    • 제조국가스페인
    • 순 중량(Kg)14.8
    분류
    • BIMobject 카테고리가구 - 의자, 스툴 & 벤치
    • IFC 분류가구 요소
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_50_12
    • Uniclass 2015 설명Chairs, seats and benches
    • CSI 마스터 형식 2014 코드12 50 00
    • CSI 마스터 형식 2014 제목Furniture
    • OmniClass 번호23-21 11 00
    • OmniClass 제목Commercial Furniture
    • CSI 단일 형식 II 코드E20
    • CSI 단일 형식 II 제목FURNISHINGS
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
    비슷한 제품

    별점 4.6/5 4.6 (49)
    별점 4.5/5 4.5 (14)
    별점 4.3/5 4.3 (45)
    별점 4.8/5 4.8 (16)
    별점 4.5/5 4.5 (15)