제품 게시
Creta micro-ribbed® Architectural metal profile for wall cladding
Europerfil

Creta micro-ribbed® Architectural metal profile for wall cladding

CRETA® architectural steel profile for wall cladding (3.340.60). Depth of profile 60 mm. Cover width 1020 mm. Thickness from 0.7 mm to 1.20 mm. in galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation.
사양
  • CRETA® architectural steel profile for external walls (3.340.60). Depth of profile 60 mm. Cover width 1020 mm Thickness from 0.7 mm to 1.20 mm. in galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Vertical and horizontal façade installation. Available in four different shapes: smooth, micro-ribbed, micro-ribbed A, micro-ribbed B. Perforation is allowed for lighting and natural ventilation. For other materials please contact Europerfil Technical Dept.
기술 사양
  • 특징 참조creta_microribbed__fa
  • 제품군Wall cladding
  • 제품분류Metallic Cladding Profiles for wall
  • 유형개체 (단일 개체)
  • 게시일2024-05-07
  • 에디션 넘버1
  • 높이(mm)60
  • 너비(mm)1020
관련성
  • 주 재료철
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리벽 - 외부 벽