제품 게시
Eurobase®48 Self-supporting steel roof decking profile
Europerfil

Eurobase®48 Self-supporting steel roof decking profile

Europerfil EUROBASE®48 self-supporting steel roof decking profile (4.250.48). Depth of profile 48 mm, cover width 1000 mm, and thickness from 0.7 mm to 1.20 mm. Galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782).
사양
  • Europerfil EUROBASE®48 self-supporting steel roof decking profile (4.250.48). Depth of profile 48 mm, cover width 1000 mm, and thickness from 0.7 mm to 1.20 mm. Galvanised and coated steel sheet (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Optional complements: Polyethylene filler block, perforation is allowed for acoustic solutions.
기술 사양
  • 특징 참조eurobase_48_cd
  • 제품군Roof decking
  • 제품분류Metal profile
  • 유형개체 (단일 개체)
  • 게시일2020-04-07
  • 에디션 넘버1
  • 높이(mm)48
  • 너비(mm)1000
관련성
  • 주 재료철
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 지붕