제품 게시
Eurobase®56 Self-supporting steel roof decking profile
Europerfil

Eurobase®56 Self-supporting steel roof decking profile

Europerfil EUROBASE® 56 self-supporting steel roof decking profile (4.238.56). Depth of profile 56 mm, cover width 950 mm, and thickness from 0.7 mm to 1.20 mm. Galvanised and pre-lacquered steel (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782).
사양
  • Europerfil EUROBASE® 56 self-supporting steel roof decking profile (4.238.56). Depth of profile 56 mm, cover width 950 mm, and thickness from 0.7 mm to 1.20 mm. Galvanised and pre-lacquered steel (EN 10169) in standard Europerfil colours and coatings. CE marking (EN 14782). Optional complements: Polyethylene filler block, perforation is allowed for acoustic solutiions.
기술 사양
  • 특징 참조eurobase_56_cd
  • 제품군Roof decking
  • 제품분류Metal profile
  • 유형개체 (단일 개체)
  • 게시일2020-04-07
  • 에디션 넘버1
  • 높이(mm)56
  • 너비(mm)950
관련성
  • 주 재료철
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 지붕